(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double-sided eyelet set (plastic)

Double-sided eyelet set (plastic)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Made of polycarbonate resin, with minimal quality deterioration. Lightweight and can be attached firmly.

Basic Specifications

  • Product Category
    Other
  • Material
    Main Body: Steel, Eyelet: Polycarbonate (PC)
  • Usable thickness(mm)
    Up to 3.5
  • Accessory
    5 Pairs Plastic Grommets, Punch for Lower Holes, Mat
  • Features
    Made of polycarbonate resin, with minimal quality deterioration. Lightweight and can be attached firmly.

Details

Part Number
Weight(g)

Refine by

  • 174
  • 209
  • Clear
Applicable Eyelet Size(mm)

Refine by

  • 10
  • 12
  • Clear
Pilot Hole Dia.

Refine by

  • 10
  • 12
  • Clear
JAN Code

Refine by

  • 4989999238440
  • 4989999238457
  • Clear
Trusco Code

Refine by

  • 328-9940
  • 328-9931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
174
10
10
4989999238440
328-9931
8 Day(s)
-

Part Number : THP-JH10
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Other
  • Weight(g)
    174
  • Applicable Eyelet Size(mm)
    10
  • Pilot Hole Dia.
    10
  • Material
    Main Body: Steel, Eyelet: Polycarbonate (PC)
  • Usable thickness(mm)
    Up to 3.5
  • JAN Code
    4989999238440
  • Trusco Code
    328-9931
  • Accessory
    5 Pairs Plastic Grommets, Punch for Lower Holes, Mat
  • Features
    Made of polycarbonate resin, with minimal quality deterioration. Lightweight and can be attached firmly.
209
12
12
4989999238457
328-9940
8 Day(s)
-

Part Number : THP-JH12
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Other
  • Weight(g)
    209
  • Applicable Eyelet Size(mm)
    12
  • Pilot Hole Dia.
    12
  • Material
    Main Body: Steel, Eyelet: Polycarbonate (PC)
  • Usable thickness(mm)
    Up to 3.5
  • JAN Code
    4989999238457
  • Trusco Code
    328-9940
  • Accessory
    5 Pairs Plastic Grommets, Punch for Lower Holes, Mat
  • Features
    Made of polycarbonate resin, with minimal quality deterioration. Lightweight and can be attached firmly.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of polycarbonate resin, lightweight, strong with less deterioration of quality and easy to install.

Specification

●Available Thickness(mm):up to 3.5
●SPQ(set):6

Materials

●Body: Steel, Eyelet: Polycarbonate(PC)

Accessories

●Plastic eyelet 5 pairs, pilot punch, underlay

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)