(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double-sided eyelet set (aluminum/brass)

Double-sided eyelet set (aluminum/brass)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

If the connection pin is removed, it is possible to punch eyelets in any desired position. Can be used for aluminum and brass double-sided eyelets.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Other
  • Material
    Main Body: Steel, Eyelet: Aluminum (A1100P)
  • Accessory
    Aluminum Eyelets / Punch for Pilot Hole / Underlay
  • Features
    If the connection pin is removed, it is possible to punch eyelets in any desired position. Can be used for both-sided eyelets of aluminum and brass.

Details

Part Number
Weight(g)

Refine by

  • 263
  • 285
  • 288
  • Clear
Applicable Eyelet Size(mm)

Refine by

  • 10
  • 12
  • 15
  • Clear
Pilot Hole Dia.

Refine by

  • 10
  • 12
  • 15
  • Clear
Number of included grommets(set)

Refine by

  • 5
  • 10
  • 15
  • Clear
Usable thickness(mm)

Refine by

  • 3.0
  • 3.5
  • 4.0
  • Clear
JAN Code

Refine by

  • 4989999238396
  • 4989999238402
  • 4989999238419
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
263
10
10
15
3.0
4989999238396
1 Day(s)
-

Part Number : THP-SP10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Other
  • Weight(g)
    263
  • Applicable Eyelet Size(mm)
    10
  • Pilot Hole Dia.
    10
  • Number of included grommets(set)
    15
  • Material
    Main Body: Steel, Eyelet: Aluminum (A1100P)
  • Usable thickness(mm)
    3.0
  • JAN Code
    4989999238396
  • Trusco Code
    328-9885
  • Accessory
    Aluminum Eyelets / Punch for Pilot Hole / Underlay
  • Features
    If the connection pin is removed, it is possible to punch eyelets in any desired position. Can be used for both-sided eyelets of aluminum and brass.
285
12
12
10
3.5
4989999238402
1 Day(s)
-

Part Number : THP-SP12
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Other
  • Weight(g)
    285
  • Applicable Eyelet Size(mm)
    12
  • Pilot Hole Dia.
    12
  • Number of included grommets(set)
    10
  • Material
    Main Body: Steel, Eyelet: Aluminum (A1100P)
  • Usable thickness(mm)
    3.5
  • JAN Code
    4989999238402
  • Trusco Code
    328-9893
  • Accessory
    Aluminum Eyelets / Punch for Pilot Hole / Underlay
  • Features
    If the connection pin is removed, it is possible to punch eyelets in any desired position. Can be used for both-sided eyelets of aluminum and brass.
288
15
15
5
4.0
4989999238419
1 Day(s)
-

Part Number : THP-SP15
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Other
  • Weight(g)
    288
  • Applicable Eyelet Size(mm)
    15
  • Pilot Hole Dia.
    15
  • Number of included grommets(set)
    5
  • Material
    Main Body: Steel, Eyelet: Aluminum (A1100P)
  • Usable thickness(mm)
    4.0
  • JAN Code
    4989999238419
  • Trusco Code
    328-9907
  • Accessory
    Aluminum Eyelets / Punch for Pilot Hole / Underlay
  • Features
    If the connection pin is removed, it is possible to punch eyelets in any desired position. Can be used for both-sided eyelets of aluminum and brass.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Eyelet driving in adjustable position can be conducted without removing the contact pin.
●Can be used for double-sided eyelet made of aluminum/brass.

Specification

●SPQ(set):6

Materials

●Body: Steel, Eyelet: Aluminum(A1100P)

Accessories

●Aluminum eyelets, punches for pilot hole, underlay

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)