(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
For SHOWA SEIKO, Long Hole Die

For SHOWA SEIKO, Long Hole Die

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

It provides accurate drilling. Set on a dedicated punching machine, it is used for drilling slots in shaped steel / iron plates. The die is 42 mm square.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
Part Number
Actual Size(mm)

Refine by

  • 11.5X26.5
  • 13.5X21.5
  • 13.5×26.5
  • 13.5X31.5
  • 15.5X26.5
  • 15.5X31.5
  • 16.5X26.5
  • 16.5X31.5
  • 19.5X31.5
  • 21.5X31.5
  • Clear
JAN Code

Refine by

  • 4582116261309
  • 4582116261316
  • 4582116261323
  • 4582116261330
  • 4582116261347
  • 4582116261354
  • 4582116261361
  • 4582116261378
  • 4582116261385
  • 4582116261392
  • Clear
Trusco Code

Refine by

  • 444-5180
  • 444-5171
  • 444-5163
  • 444-5155
  • 444-5147
  • 444-5139
  • 444-5121
  • 444-5112
  • 444-5104
  • 487-1618
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11.5X26.5
4582116261309
444-5104
8 Day(s)
-

Part Number : MLD-10X25-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    11.5X26.5
  • JAN Code
    4582116261309
  • Trusco Code
    444-5104
  • Mass(g)
    260
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
13.5X21.5
4582116261316
444-5112
8 Day(s)
-

Part Number : MLD-12X20-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    13.5X21.5
  • JAN Code
    4582116261316
  • Trusco Code
    444-5112
  • Mass(g)
    270
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
13.5×26.5
4582116261323
487-1618
8 Day(s)
-

Part Number : MLD-12X25-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    13.5×26.5
  • JAN Code
    4582116261323
  • Trusco Code
    487-1618
  • Mass(g)
    260
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
13.5X31.5
4582116261330
444-5121
8 Day(s)
-

Part Number : MLD-12X30-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    13.5X31.5
  • JAN Code
    4582116261330
  • Trusco Code
    444-5121
  • Mass(g)
    240
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
15.5X26.5
4582116261347
444-5139
8 Day(s)
-

Part Number : MLD-14X25-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    15.5X26.5
  • JAN Code
    4582116261347
  • Trusco Code
    444-5139
  • Mass(g)
    250
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
15.5X31.5
4582116261354
444-5147
12 Day(s)
-

Part Number : MLD-14X30-S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    15.5X31.5
  • JAN Code
    4582116261354
  • Trusco Code
    444-5147
  • Mass(g)
    230
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
16.5X26.5
4582116261361
444-5155
Quote
-

Part Number : MLD-15X25-S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    16.5X26.5
  • JAN Code
    4582116261361
  • Trusco Code
    444-5155
  • Mass(g)
    240
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
16.5X31.5
4582116261378
444-5163
8 Day(s)
-

Part Number : MLD-15X30-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    16.5X31.5
  • JAN Code
    4582116261378
  • Trusco Code
    444-5163
  • Mass(g)
    220
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
19.5X31.5
4582116261385
444-5171
8 Day(s)
-

Part Number : MLD-18X30-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    19.5X31.5
  • JAN Code
    4582116261385
  • Trusco Code
    444-5171
  • Mass(g)
    195
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)
21.5X31.5
4582116261392
444-5180
Quote
-

Part Number : MLD-20X30-S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Long Hole
  • Actual Size(mm)
    21.5X31.5
  • JAN Code
    4582116261392
  • Trusco Code
    444-5180
  • Mass(g)
    185
  • Features
    It provides accurate drilling. It is set on a dedicated punching machine for drilling long holes on shaped steels and iron plates. The die is a 42 mm square.
  • Material
    Carbon steel (SK-3)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)