(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable scissors (standard type)

Cable scissors (standard type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Incredible sharpness and durability realized through a dedicated blade-angle design intended for electrical work. Includes a spring for easy and smooth operation. Elastomer grip fits comfortably to the hand, preventing fatigue even when working for extended periods of time. The blade part has a hard chrome finish.

Basic Specifications

  • Specifications
    • STOCK
  • Total Length(mm)
    192
  • Blade Length(mm)
    42
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280655059
  • Trusco Code
    274-5101
  • Material
    Blade: High carbon blade steel
  • Features
    Special blade angle designed specifically for electric work utilizes excellent sharpness and durability. Spring attachment makes work easy and smooth. Elastomer grips fit hands well and makes long hour work less tiring. Blade is made with hard chrome finish.
  • Specifications
    Cutting Capacity: VCT 2 mm2 4 cores (AWG 14)
  • Mass(g)
    130
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 140DX-D
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    192
  • Blade Length(mm)
    42
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280655059
  • Trusco Code
    274-5101
  • Material
    Blade: High carbon blade steel
  • Features
    Special blade angle designed specifically for electric work utilizes excellent sharpness and durability. Spring attachment makes work easy and smooth. Elastomer grips fit hands well and makes long hour work less tiring. Blade is made with hard chrome finish.
  • Specifications
    Cutting Capacity: VCT 2 mm2 4 cores (AWG 14)
  • Mass(g)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)