(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Craft Scissors (General Purpose)

Craft Scissors (General Purpose)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Smoothly cuts from IV wire to thin plates such as aluminum, copper, and tin, hard materials such as plastic plates, and soft materials such as gauze. An advanced soft grip that reduces fatigue even when working for long periods of time. Hard chrome plating.

Basic Specifications

  • Specifications
    • STOCK
  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.5
  • Material
    Blade: High carbon blade steel
  • Features
    Smoothly cuts everything from aluminum/copper/tin or other thin panels coming from IV lines, plastic panels, and other thick items, to gauze and other soft things. Advanced soft grip resists fatigue even during long work hours. Hard chrome plated.
  • Accessories
    Cap and Name Seal with Excellent Water Resistance
  • Specifications
    Cutting Capacity (Aluminum Sheet/Plastic Sheet): 0.5 mm Cutting Capacity (VSF): 1.25 mm2
  • Mass(g)
    50

Details

Part Number
Color

Refine by

  • Red/Black
  • White
  • Clear
JAN Code

Refine by

  • 4965280665300
  • 4965280665508
  • Clear
Trusco Code

Refine by

  • 381-8993
  • 381-8985
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White
4965280665508
381-8985
1 Day(s)
-

Part Number : EG-330H-W
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.5
  • Color
    White
  • JAN Code
    4965280665508
  • Trusco Code
    381-8985
  • Material
    Blade: High carbon blade steel
  • Features
    Smoothly cuts everything from aluminum/copper/tin or other thin panels coming from IV lines, plastic panels, and other thick items, to gauze and other soft things. Advanced soft grip resists fatigue even during long work hours. Hard chrome plated.
  • Accessories
    Cap and Name Seal with Excellent Water Resistance
  • Specifications
    Cutting Capacity (Aluminum Sheet/Plastic Sheet): 0.5 mm Cutting Capacity (VSF): 1.25 mm2
  • Mass(g)
    50
Red/Black
4965280665300
381-8993
1 Day(s)
-

Part Number : KG-330H-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.5
  • Color
    Red/Black
  • JAN Code
    4965280665300
  • Trusco Code
    381-8993
  • Material
    Blade: High carbon blade steel
  • Features
    Smoothly cuts everything from aluminum/copper/tin or other thin panels coming from IV lines, plastic panels, and other thick items, to gauze and other soft things. Advanced soft grip resists fatigue even during long work hours. Hard chrome plated.
  • Accessories
    Cap and Name Seal with Excellent Water Resistance
  • Specifications
    Cutting Capacity (Aluminum Sheet/Plastic Sheet): 0.5 mm Cutting Capacity (VSF): 1.25 mm2
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cuts smoothly from IV wire to thin sheet of aluminum, copper, tinplate, etc. and hard objects like plastic sheet to soft objects like gauze.

Specification

●Blade Length(mm):40
●Blade Thickness(mm):2.5
●Total Length(mm):160
●SPQ(piece):10
●Cutting Performance(aluminum plate/plastic sheet): 0.5mm 
●Cutting Performance(VSF): 1.25mm2

Materials

●Blade Part: High Carbon Knife Steel 
●Plating: Hard Chrome
●Grip: Polypropylene(PP)

Accessories

●Cap 
●Name seal with excellent water resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)