(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Universal metal scissors

Universal metal scissors

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Built-in powerful spring. Blade is serrated. With a safety lock. Uses slip-resistant grip and handle with excellent fit.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
Part Number
Overall Length(mm)

Refine by

  • 220
  • 230
  • 235
  • 290
  • Clear
Blade Length(mm)

Refine by

  • 25
  • 30
  • 75
  • Clear
Cutting Capacity: Steel Sheet(mm)

Refine by

  • 0.7
  • 1
  • 1.2
  • Clear
Cutting Capacity: Copper Sheet(mm)

Refine by

  • 1.1
  • 1.5
  • 2.0
  • Clear
Cutting Capacity: Stainless Steel Sheet(mm)

Refine by

  • 0.53
  • 0.7
  • 1.20
  • Clear
Details Type

Refine by

  • Offset 90°C Type
  • Offset Type
  • Straight Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
220
30
1
1.5
0.7
Offset 90°C Type
1 Day(s)
-

Part Number : TGH-220FL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    220
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Offset 90°C Type
  • JAN Code
    4989999261660
  • Trusco Code
    445-4031
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    435g
220
30
1
1.5
0.7
Offset 90°C Type
1 Day(s)
-

Part Number : TGH-220FR
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    220
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Offset 90°C Type
  • JAN Code
    4989999261677
  • Trusco Code
    445-4049
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    435g
230
25
1.2
2.0
1.20
Straight Type
1 Day(s)
-

Part Number : TGH-230SS
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    230
  • Blade Length(mm)
    25
  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Copper Sheet(mm)
    2.0
  • Cutting Capacity: Stainless Steel Sheet(mm)
    1.20
  • Details Type
    Straight Type
  • JAN Code
    4989999261608
  • Trusco Code
    445-3972
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    370g
235
30
1
1.5
0.7
Offset Type
1 Day(s)
-

Part Number : TGH-235FL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    235
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Offset Type
  • JAN Code
    4989999261622
  • Trusco Code
    445-3999
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    410g
235
30
1
1.5
0.7
Offset Type
1 Day(s)
-

Part Number : TGH-235FR
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    235
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    1
  • Cutting Capacity: Copper Sheet(mm)
    1.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.7
  • Details Type
    Offset Type
  • JAN Code
    4989999261639
  • Trusco Code
    445-4006
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    410g
290
75
0.7
1.1
0.53
Straight Type
1 Day(s)
-

Part Number : TGH-290LS
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    290
  • Blade Length(mm)
    75
  • Cutting Capacity: Steel Sheet(mm)
    0.7
  • Cutting Capacity: Copper Sheet(mm)
    1.1
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.53
  • Details Type
    Straight Type
  • JAN Code
    4989999261615
  • Trusco Code
    445-3981
  • Material
    Blade part: Chrome molybdenum steel, Grip: Polyvinyl chloride and thermoplastic rubber
  • Features
    Has powerful built-in spring and serrated blade. With safety lock. Uses slip-resistant grip and handle with excellent fit.
  • Mass
    450g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)