(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Needle for Instant Adhesive

Loctite Needle for Instant Adhesive

Standard Unit Price:
-
Days to Ship :
Quote

Needles that can be used by attaching to various instant adhesive product bottles.
[Features]
·Adhesive can be applied to small areas by attaching to the product bottle.
·Various sizes and materials are available, and you can choose according to the type of instant adhesive and the size of the application area.
·The needle is designed to be securely fixed to withstand harsh environments.
[Applications]
·General when applying adhesive.
·Apply a small amount of instant adhesive.

Basic Specifications

  • Product Type
    Instant adhesive
  • Other
    Option
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Contents
    1 Bag (10 pcs.)
Part Number
Contents

Refine by

  • 1 Bag (10 pcs.)
  • Clear
Color

Refine by

  • Pink
  • Green
  • Red
  • Blue
  • Other
  • [Other]Other
  • Clear
Details Type

Refine by

  • Polypropylene type
  • Stainless Type
  • Clear
JAN Code

Refine by

  • 4976742513305
  • 4976742513312
  • 4976742513329
  • 4976742513336
  • 4976742513343
  • 4976742513350
  • Clear
Trusco Code

Refine by

  • 445-2160
  • 445-2151
  • 445-2143
  • 445-2135
  • 445-2127
  • 445-2119
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 pcs.)
[Other] Other
Polypropylene type
4976742513305
445-2119
Quote
-

Part Number : PPC16
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    [Other] Other
  • Other
    Option
  • Details Type
    Polypropylene type
  • JAN Code
    4976742513305
  • Trusco Code
    445-2119
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Detailed colors
    Gray
  • Internal Diameter(mm)
    1.19
1 Bag (10 pcs.)
Green
Polypropylene type
4976742513312
445-2127
Quote
-

Part Number : PPC18
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Green
  • Other
    Option
  • Details Type
    Polypropylene type
  • JAN Code
    4976742513312
  • Trusco Code
    445-2127
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Detailed colors
    Green
  • Internal Diameter(mm)
    0.84
1 Bag (10 pcs.)
Pink
Polypropylene type
4976742513329
445-2135
Quote
-

Part Number : PPC20
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Pink
  • Other
    Option
  • Details Type
    Polypropylene type
  • JAN Code
    4976742513329
  • Trusco Code
    445-2135
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Detailed colors
    Pink
  • Internal Diameter(mm)
    0.61
1 Bag (10 pcs.)
Blue
Polypropylene type
4976742513336
445-2143
Quote
-

Part Number : PPC22
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Blue
  • Other
    Option
  • Details Type
    Polypropylene type
  • JAN Code
    4976742513336
  • Trusco Code
    445-2143
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Detailed colors
    Blue
  • Internal Diameter(mm)
    0.41
1 Bag (10 pcs.)
Pink
Stainless Type
4976742513343
445-2151
Quote
-

Part Number : SSS20
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Pink
  • Other
    Option
  • Details Type
    Stainless Type
  • JAN Code
    4976742513343
  • Trusco Code
    445-2151
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Detailed colors
    Pink
  • Internal Diameter(mm)
    0.61
1 Bag (10 pcs.)
Red
Stainless Type
4976742513350
445-2160
Quote
-

Part Number : SSS25
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Instant adhesive
  • Color
    Red
  • Other
    Option
  • Details Type
    Stainless Type
  • JAN Code
    4976742513350
  • Trusco Code
    445-2160
  • Mass(g)
    20
  • Features
    Instant adhesive nozzle.
  • Application
    For application of small quantities of instant adhesive.
  • Detailed colors
    Red
  • Internal Diameter(mm)
    0.25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)