(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Black Rubber Adhesive

Loctite Black Rubber Adhesive

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Highly water resistant, and ideal for outdoor use
・ Quick-Dry Type
・ Softness of rubber even after bonding
・ High water resistance, and adhesion and repair of rubber products, canvas cloth, leather, etc.
[Application]
・ Adhesion and build-up repair of rubber products, canvas cloth, leather, etc.
・ For repairing rubber products, such as boots and waders

Basic Specifications

  • Product Type
    One part adhesive type
  • Color
    Black
  • JAN Code
    4976742255854
  • Trusco Code
    445-2399
  • Mass(g)
    131
  • Features
    Optimal for outdoor uses, with a high level of water resistance. The rubber maintains its softness even after adhesion.
  • Application
    For adhesion/repair of rubber products, canvas fabric, leather, etc. For adhesion/repair of rubber products, canvas fabric, leather, etc.
  • Specifications
    Quick-to-dry type
  • Material main components
    Chloroprene Rubber-Based
  • Detailed colors
    Black
  • Contents
    1 pc (100 g)
Part Number
Contents

Refine by

  • 1 pc (100 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
Quote
-

Part Number : DBR-100
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    One part adhesive type
  • Color
    Black
  • JAN Code
    4976742255854
  • Trusco Code
    445-2399
  • Mass(g)
    131
  • Features
    Optimal for outdoor uses, with a high level of water resistance. The rubber maintains its softness even after adhesion.
  • Application
    For adhesion/repair of rubber products, canvas fabric, leather, etc. For adhesion/repair of rubber products, canvas fabric, leather, etc.
  • Specifications
    Quick-to-dry type
  • Material main components
    Chloroprene Rubber-Based
  • Detailed colors
    Black

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)