(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sista Urethane Foam "Gray Foam"

Sista Urethane Foam "Gray Foam"

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Foam is the same color as mortar and concrete for clean adhesive filling. Offers excellent work efficiency. Does not contain toluene, xylene, ethylbenzene, styrene, or formaldehyde. For mold sealing when injecting mortar based grout.

Basic Specifications

  • Product Type
    Foam Urethane
  • Color
    Other
  • JAN Code
    4976742258213
  • Trusco Code
    445-2488
  • Mass(g)
    990
  • Features
    Has foam with same color as mortar and concrete for clean adhesive filling. Offers excellent work efficiency. Does not contain toluene, xylene, ethylbenzene, styrene, or formaldehyde.
  • Application
    For mold sealing when injecting mortar based grout.
  • Material main components
    Organic solvent
  • Detailed colors
    Gray
  • Foam Volume (L)
    Approximately 50
  • Post Foam Capacity
    Approximately 34 liter/piece
  • Expansion ratio after discharge
    Approx. 1.5 times
  • Available construction length
    20 mm diameter x approx. 110 m (theoretical value)
  • Contents
    1 pc (750 ml)
Part Number
Contents

Refine by

  • 1 pc (750 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (750 ml)
35 Day(s)
-

Part Number : SGY-750
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc (750 ml)

Specificationtitle

  • Product Type
    Foam Urethane
  • Color
    [Other] Other
  • JAN Code
    4976742258213
  • Trusco Code
    445-2488
  • Mass(g)
    990
  • Features
    Has foam with same color as mortar and concrete for clean adhesive filling. Offers excellent work efficiency. Does not contain toluene, xylene, ethylbenzene, styrene, or formaldehyde.
  • Application
    For mold sealing when injecting mortar based grout.
  • Material main components
    Organic solvent
  • Detailed colors
    Gray
  • Foam Volume (L)
    Approximately 50
  • Post Foam Capacity
    Approximately 34 liter/piece
  • Expansion ratio after discharge
    Approx. 1.5 times
  • Available construction length
    20 mm diameter x approx. 110 m (theoretical value)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)