(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Epoxy Resin Based Adhesive Bond E230G 05373

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Epoxy Resin Based Adhesive Bond E230G
Part Number: 05373

Standard Unit Price: - Special Price -
Quantity: 1 Set (2 Liquids Mixed Type)
Days to Ship: 12 Day(s)

Epoxy resin adhesive bond for fixing post-installation anchors.
[Features]
· Features excellent adhesive power for concrete, mortar, metal, etc. and is the best fixing resin for anchors and joint bars.
· High strength epoxy resin for civil engineering and construction that can be applied even to wet surfaces.
· Conforms to NEXO (an epoxy resin standard for post-construction anchor grouting).
[Applications]
· For installation of equipment and devices.
· Adhesive packing for anchors/joint bars.

Specifications of 05373

  • Product Model
    Adhesive 2 Liquid Type
  • Color
    Other
  • JAN Code
    4901490053735
  • Trusco Code
    447-4660
  • Features
    Has excellent adhesive power for concrete, mortar, metal, etc. and is the best fixing resin for anchors and joint bars. A high-strength epoxy resin for civil engineering and construction that can be used for wet surfaces. Conforms to NEXO (an epoxy resin standard for post-construction anchor grouting).
  • Use
    Packing adhesive for anchor and joint bar.
  • Specifications
    2-Part Mixture Type
  • Material (Main Component)
    Epoxy Resin
  • Mass(g)
    630
  • Color Details
    Gray
  • Set Content
    1 Resin Cartridge, 1 Mixing Nozzle, 1 Extension Tube
  • Applicable Time (20 °C)
    30 minutes

Please check the type/dimensions/specifications of the part 05373 in the Epoxy Resin Based Adhesive Bond E230G series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)