(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cleaning Brush "SANKOWA Brush" (for Other Chemicals / Nylon)

Part Number

Configured Part Number is shown.

H-2223

Part Number
H-2223
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Other Outer Diameter(mm) 22.0 Overall Length(mm) 465
Brush Long(mm) 150 Compatible Perforation Diameter(mm) 22.0・23.0 Conforming products Adhesive Anchor AP / HP / EA / EX Type
JAN Code 4996620511049 Trusco Code 376-5377 Mass(g) 106.2
Features Brush for cleaning chips from holes (manual). Application For cleaning chips or shavings from holes. Material Nylon

Please check the type/dimensions/specifications of the part H-2223 in the Cleaning Brush "SANKOWA Brush" (for Other Chemicals / Nylon) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)