(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Epoxy Putty

Click this image to zoom it.

Move the mouse over the image to zoom

Epoxy Putty

Standard Unit Price:
-
Days to Ship :
Quote

Simple repair agents from which selection is possible based on the application.
[Features]
· Easy-to-use clay putty that can be cut and kneaded together for use.
[Applications]
· Can be used as an adhesive or shield, as well as for repairing holes and cracks in pipes, drains, ducts, pumps, radiators, etc.

Basic Specifications

  • Curing time
    Initial: 15-20 minutes / Practical strength: Approximately 60 minutes / Complete: After 24 hours
  • Heat Resistant Temperature(°C)
    Continuous: 120/intermittent: 150

Details

Part Number
Product Type

Refine by

  • Repair agent for concrete
  • Simple repair agent
  • Clear
Color

Refine by

  • Gray
  • Other
  • Clear
Specifications

Refine by

  • For Concrete Repairs
  • For repairing wooden parts
  • Clear
Manufacturer Product Name

Refine by

  • Epoxy Putty CRETE SEAL
  • Epoxy Putty WOOD SEAL
  • Clear
Manufacturer Model Number

Refine by

  • CRETESEAL
  • WOODSEAL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Simple repair agent
Other
For repairing wooden parts
Epoxy Putty WOOD SEAL
WOODSEAL
Quote
-

Part Number : 1-9919-04
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Simple repair agent
  • Color
    Other
  • Specifications
    For repairing wooden parts
  • Curing time
    Initial: 15-20 minutes / Practical strength: Approximately 60 minutes / Complete: After 24 hours
  • Manufacturer Product Name
    Epoxy Putty WOOD SEAL
  • Manufacturer Model Number
    WOODSEAL
  • Heat Resistant Temperature(°C)
    Continuous: 120/intermittent: 150
  • Hardness
    Shore D70-80
Repair agent for concrete
Gray
For Concrete Repairs
Epoxy Putty CRETE SEAL
CRETESEAL
Quote
-

Part Number : 1-9919-05
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Repair agent for concrete
  • Color
    Gray
  • Specifications
    For Concrete Repairs
  • Curing time
    Initial: 15-20 minutes / Practical strength: Approximately 60 minutes / Complete: After 24 hours
  • Manufacturer Product Name
    Epoxy Putty CRETE SEAL
  • Manufacturer Model Number
    CRETESEAL
  • Heat Resistant Temperature(°C)
    Continuous: 120/intermittent: 150
  • Hardness
    Shore D75-85

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Simple Repair Agent Lineup For Various Uses

Epoxy Putty: related images

EP-200W

Epoxy Putty: related images

EP-200W

Epoxy Putty: related images

COPPER SEAL

Epoxy Putty: related images

WOOD SEAL

Epoxy Putty: related images

CRETE SEAL

Epoxy Putty: related images

PLASTIC SEAL

Part NumberModel NumberApplicationsCapacity (g)Curing Time
1-9919-01EP-200WMultipurpose5615 to 20 minutes
1-9919-02EP-400Multipurpose11215 to 20 minutes
1-9919-03COPPER SEALFor repairing copper pipes11420 to 30 minutes
1-9919-04WOOD SEALFor repairing wooden parts5715 to 20 minutes
1-9919-05CRETE SEALFor repairing concrete11415 to 20 minutes
1-9919-06PLASTIC SEALFor repairing plastic11420 to 25 minutes

Specifications Of This Product

Model Number: 1-9919-01/1-9919-02

  • Ingredient: 100% synthetic resin (epoxy resin + amine + amide)
  • Heat resistant temperature: -40 to 200°C
  • Tensile strength: 420 kg/cm2
  • Compressive strength: 1,260 kg/cm
  • Hardness: Shore D85

Model Number: 1-9919-03/1-9919-04/1-9919-05

  • Practical strength reinforcement: approximately 60 minutes
  • Complete curing: after 24 hours
  • Heat resistant temperature: Continuous 120°C / intermittent 150°C
  • Hardness: 03/05: Shore D85, 04: Shore D70 to 80, 06: Shore D60 to 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)