(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wrist Strap Dual-Purpose Type Band Material: Rubber (with Conductive Fibers)/Stainless Steel/Silicone Rubber

Wrist Strap Dual-Purpose Type Band Material: Rubber (with Conductive Fibers)/Stainless Steel/Silicone Rubber

Standard Unit Price:
-
Days to Ship :
Quote

Wrist strap that can be used both corded and cordless. Removes static electricity utilizing corona discharge. Ground cord has 1 MΩ resistance to protect the human body.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Color
    Blue
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Cord Total Length(cm)

Refine by

  • 180
  • 300
  • Clear
Band Material

Refine by

  • Rubber (With Conductive Fiber)
  • Silicone Rubber
  • Stainless Steel
  • Clear
Band size(mm)

Refine by

  • 125
  • 140
  • Clear
Size(mm)

Refine by

  • 23X31X6
  • 28X40X14
  • Clear
Product Name

Refine by

  • Wrist Strap ML-301A-L5CA
  • Wrist Strap BHO-11M-L11A
  • Strap ML300AMML5C Large A
  • Strap ML300AMSL5C Small A
  • Wrist Strap ML300AMML11, Large
  • Wrist Strap ML300AMSL11, Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
180
Rubber (With Conductive Fiber)
-
28X40X14
Wrist Strap ML-301A-L5CA
Quote
-

Part Number : 1-5251-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    180
  • Color
    Blue
  • Band Material
    Rubber (With Conductive Fiber)
  • Band size(mm)
    -
  • Size(mm)
    28X40X14
  • Product Name
    Wrist Strap ML-301A-L5CA
  • Manufacturer Model Number
    ML-301A-L5CA
  • JAN Code
    4562108502009
  • Weight(g)
    Approx. 40
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.
1 pc.
180
Stainless Steel
140
28X40X14
Strap ML300AMML5C Large A
Quote
-

Part Number : 1-5252-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    180
  • Color
    Blue
  • Band Material
    Stainless Steel
  • Band size(mm)
    140
  • Size(mm)
    28X40X14
  • Product Name
    Strap ML300AMML5C Large A
  • Manufacturer Model Number
    ML-300AMM-L5C Large A
  • JAN Code
    4562108502023
  • Weight(g)
    60
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.
1 pc.
180
Stainless Steel
125
28X40X14
Strap ML300AMSL5C Small A
Quote
-

Part Number : 1-5252-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    180
  • Color
    Blue
  • Band Material
    Stainless Steel
  • Band size(mm)
    125
  • Size(mm)
    28X40X14
  • Product Name
    Strap ML300AMSL5C Small A
  • Manufacturer Model Number
    ML-300AMS-L5C Small A
  • JAN Code
    4562108502030
  • Weight(g)
    60
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.
1 pc.
300
Stainless Steel
140
28X40X14
Wrist Strap ML300AMML11, Large
Quote
-

Part Number : 1-5253-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    300
  • Color
    Blue
  • Band Material
    Stainless Steel
  • Band size(mm)
    140
  • Size(mm)
    28X40X14
  • Product Name
    Wrist Strap ML300AMML11, Large
  • Manufacturer Model Number
    ML-300AMM-L11C Large A
  • JAN Code
    4562108502047
  • Weight(g)
    68
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.
1 pc.
300
Stainless Steel
125
28X40X14
Wrist Strap ML300AMSL11, Small
Quote
-

Part Number : 1-5253-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    300
  • Color
    Blue
  • Band Material
    Stainless Steel
  • Band size(mm)
    125
  • Size(mm)
    28X40X14
  • Product Name
    Wrist Strap ML300AMSL11, Small
  • Manufacturer Model Number
    ML-300AMS-L11C Small A
  • JAN Code
    4562108502054
  • Weight(g)
    68
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.
1 pc.
300
Silicone Rubber
-
23X31X6
Wrist Strap BHO-11M-L11A
Quote
-

Part Number : 1-5256-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    300
  • Color
    Blue
  • Band Material
    Silicone Rubber
  • Band size(mm)
    -
  • Size(mm)
    23X31X6
  • Product Name
    Wrist Strap BHO-11M-L11A
  • Manufacturer Model Number
    BHO-11M-L11A
  • JAN Code
    4562108502115
  • Weight(g)
    Approx. 40
  • Features
    Wrist strap that can be used both corded and cordless. Removes static electricity via corona discharge. Ground cord has a 1 MΩ resistance to protect the human body.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)