(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rubber Pipette Natural Rubber

Rubber Pipette Natural Rubber

Standard Unit Price:
-
Days to Ship :
1 Day(s)

An integrally molded natural rubber dropper with ball valves in three places. It is capable of quick and accurate pipette manipulation (siphoning and dripping solutions) of acids and harmful hazardous liquids, etc.

Basic Specifications

  • Product Type
    Syringe
  • Material
    Natural Rubber
  • Capacity(ml)
    50
  • Features 1
    It is an integrally molded natural rubber dropper with ball valves in three places. It is capable of quick and accurate pipette manipulation (siphoning and dripping solutions) of acids and hazardous dangerous liquids.
  • Detailed Material
    Natural Rubber
  • Tip hole diameter(mm)
    φ5~6.5
  • Internal Capacity
    1 pc.

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Other
  • Clear
Detailed colors

Refine by

  • Brick
  • Clear
Manufacturer Product Name

Refine by

  • Rubber Pipetter Black 50 ml
  • Rubber Pipetter Brick Red 50 ml
  • Clear
JAN Code

Refine by

  • 4562108492706
  • 4562108492713
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
-
Rubber Pipetter Black 50 ml
4562108492706
1 Day(s)
-

Part Number : 5-3067-01
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Natural Rubber
  • Color
    Black
  • Detailed colors
    -
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Rubber Pipetter Black 50 ml
  • JAN Code
    4562108492706
  • Features 1
    It is an integrally molded natural rubber dropper with ball valves in three places. It is capable of quick and accurate pipette manipulation (siphoning and dripping solutions) of acids and hazardous dangerous liquids.
  • Detailed Material
    Natural Rubber
  • Tip hole diameter(mm)
    φ5~6.5
1 pc.
Other
Brick
Rubber Pipetter Brick Red 50 ml
4562108492713
1 Day(s)
-

Part Number : 5-3067-02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Natural Rubber
  • Color
    Other
  • Detailed colors
    Brick
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Rubber Pipetter Brick Red 50 ml
  • JAN Code
    4562108492713
  • Features 1
    It is an integrally molded natural rubber dropper with ball valves in three places. It is capable of quick and accurate pipette manipulation (siphoning and dripping solutions) of acids and hazardous dangerous liquids.
  • Detailed Material
    Natural Rubber
  • Tip hole diameter(mm)
    φ5~6.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Molded the natural rubber dropper, put 3 ball valves.
●Pipettes operations such as acids and hazardous dangerous liquids can be performed quickly and accurately.

Specification

●Capacity(ml):50
●Tip Hole Diameter(mm):5 to 6.5
●SPQ(piece):1

Materials

●Natural Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)