(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Coated Lab Jack

Coated Lab Jack

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Stainless steel laboratory jack with fluororesin coated top board.
· It goes up and down quickly, and because dual-threaded screws are used, with one turn of the knob, it goes up or down 45 mm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Lab Jacks
  • Load Resistance(kg)
    20
  • Range of Extension/Contraction(mm)
    75~245
  • Details Type
    Knob Method (2-Thread Screw Type)
  • Weight(g)
    3200
  • Top Panel x Seat(mm)
    200X200
  • Manufacturer Product Name
    Coated Lab Jack 200x200
  • Features
    It goes up and down quickly, and because dual-threaded screws are used, with one turn of the knob, it goes up or down 45 mm.
  • Footnotes
    It is stationary load.
  • Material
    Top Panel, Seat/Stainless Steel (SUS420)
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-4641-13
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lab Jacks
  • Load Resistance(kg)
    20
  • Range of Extension/Contraction(mm)
    75~245
  • Details Type
    Knob Method (2-Thread Screw Type)
  • Weight(g)
    3200
  • Top Panel x Seat(mm)
    200X200
  • Manufacturer Product Name
    Coated Lab Jack 200x200
  • Features
    It goes up and down quickly, and because dual-threaded screws are used, with one turn of the knob, it goes up or down 45 mm.
  • Footnotes
    It is stationary load.
  • Material
    Top Panel, Seat/Stainless Steel (SUS420)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)