(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Micro Burner R-2001

Micro Burner R-2001

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
・Temperature: 1300℃
・Gas tank capacity: 64ml
・Body weight: 270g

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Capacity(ml)
    64
  • Size(mm)
    125X79X85
  • Manufacturer Product Name
    Micro Burner R-2001
  • Manufacturer Model
    R-2001
  • JAN Code
    4562108492539
  • Weight(g)
    270
  • Fire temperature
    1300
  • Footnotes
    Gas is not included. Use a commercially available gas cylinder for lighter.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-1351-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Capacity(ml)
    64
  • Size(mm)
    125X79X85
  • Manufacturer Product Name
    Micro Burner R-2001
  • Manufacturer Model
    R-2001
  • JAN Code
    4562108492539
  • Weight(g)
    270
  • Fire temperature
    1300
  • Footnotes
    Gas is not included. Use a commercially available gas cylinder for lighter.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)