(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Platinum Wire

Platinum Wire

Standard Unit Price:
-
Days to Ship :
Quote

It is suitable for use at high temperatures and can be used for flame tests to determine metal components contained in samples.

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Length(mm)
    1000
  • Footnotes
    Please refer to the manufacturer's catalog regarding the platinum holder.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • φ0.3mm
  • φ0.5mm
  • Clear
Manufacturer Product Name

Refine by

  • Platinum Wire φ0.3 mm X 1 m, 1
  • Platinum Wire φ0.5 mm X 1 m, 1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
φ0.3mm
Platinum Wire φ0.3 mm X 1 m, 1
Quote
-

Part Number : 6-8689-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Material
  • Material
    Other
  • Length(mm)
    1000
  • Details Type
    φ0.3mm
  • Manufacturer Product Name
    Platinum Wire φ0.3 mm X 1 m, 1
  • Footnotes
    Please refer to the manufacturer's catalog regarding the platinum holder.
1 pc.
φ0.5mm
Platinum Wire φ0.5 mm X 1 m, 1
Quote
-

Part Number : 6-8689-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Material
  • Material
    Other
  • Length(mm)
    1000
  • Details Type
    φ0.5mm
  • Manufacturer Product Name
    Platinum Wire φ0.5 mm X 1 m, 1
  • Footnotes
    Please refer to the manufacturer's catalog regarding the platinum holder.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)