(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wooden Handle Hand-Duster (Polypropylene)

Wooden Handle Hand-Duster (Polypropylene)
  • On Sale Till 31/03/2025

Features
●A duster with enough of hair width and hair length, and its handle shape is easy to hold.
●Since bristle material is polypropylene,can be used even on wet surface.

  • STOCK

Part Number

Configured Part Number is shown.

124801

Features

●A duster with enough of hair width and hair length, and its handle shape is easy to hold.
●Since bristle material is polypropylene,can be used even on wet surface.

Usage

●For removing cutting chips, cleaning of work table etc.

Specification

●Bristle Material:Polypropylene
●Number of Rows(row):4
●Wire Diameter(mm):0.4

Materials

●Beech Wood (handle part)
Part Number
124801
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Bristle Material Polypropylene Type Wood Handle Brush Number of Rows(Row) 4
Bristle Section(mm) 175 Bristle Length(mm) 70 Wire Diameter(mm) 0.4
Total Length(mm) 320 Width(mm) 35 JAN Code 4017359243664
Trusco Code 442-4735 Mass(g) 160 Features A duster with an easy to hold handle, and an amply wide and tall brush. Brush is made of polypropylene, allowing for use even on wet surfaces. Can be used for a long time due to its sturdy build.
Use A multi-purpose type that can be used to remove chips and also clean the workbench. Handle Material Beech Wood

Please check the type/dimensions/specifications of the part 124801 in the Wooden Handle Hand-Duster (Polypropylene) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)