(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sealant for Electrical and Electronic Parts (Paste Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Sealant for Electrical and Electronic Parts (Paste Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Illiquid type that hardens on elastomers.
· Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
[Applications]
· Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes.
· Suitable for sealing of communication equipment, measurement equipment and the like.
· General adhesion of metals, glass, plastics, etc.

Basic Specifications

  • Product Type
    Sealant
  • Operating Temperature Range(°C)
    -55~200
  • Mass(g)
    136
  • Features
    Hardened non-fluid type with rubbery elastic body. Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
  • Application
    Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes. Suitable for sealing of communication equipment, measurement equipment and the like. General adhesion of metals, glass, plastics, etc.
  • Main Ingredient
    Silicone Rubber
  • Amount Of Content
    1 pc (100 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • Clear
Color

Refine by

  • White
  • Transparency
  • Clear
JAN Code

Refine by

  • 4990561223870
  • 4990561227410
  • Clear
Trusco Code

Refine by

  • 281-4439
  • 281-4421
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
Transparency
4990561223870
281-4439
Quote
-

Part Number : TSE392-100C
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Transparency
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561223870
  • Trusco Code
    281-4439
  • Mass(g)
    136
  • Features
    Hardened non-fluid type with rubbery elastic body. Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
  • Application
    Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes. Suitable for sealing of communication equipment, measurement equipment and the like. General adhesion of metals, glass, plastics, etc.
  • Main Ingredient
    Silicone Rubber
1 pc (100 g)
White
4990561227410
281-4421
Quote
-

Part Number : TSE392-100W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range(°C)
    -55~200
  • JAN Code
    4990561227410
  • Trusco Code
    281-4421
  • Mass(g)
    136
  • Features
    Hardened non-fluid type with rubbery elastic body. Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
  • Application
    Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes. Suitable for sealing of communication equipment, measurement equipment and the like. General adhesion of metals, glass, plastics, etc.
  • Main Ingredient
    Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)