(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wire Stripper 1240/1250

Click this image to zoom it.

Move the mouse over the image to zoom

Wire Stripper 1240/1250

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The conducting wire is not damaged because the depth of the cut is automatically adjusted in relation to the thickness of the cable.

[Features]
· For stripping single, compound, or strand wires with rubber and plastic coating.
· The depth of the cut can be adjusted depending on coating.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Total Length(mm)
    200
  • Mass(g)
    202
  • Stripping Capacity(AWG)
    32-7
  • Stripping Capacity(mm2)
    0.03-10
  • JAN Code
    4003773029823
  • Features
    The depth of the cut can be adjusted according to the coating. Equipped with a wire cutter that can cut copper and aluminum wires. For composite wires, it is possible to cut up to 10 mm2 and for single wire, it can cut up to 6 mm2. Blades can be replaced easily. Body made of reinforced plastic. Can also be used for ribbon cables up to 10 mm in width. Has stoppers that can adjust the cutting length within the range of 3.0 to 18.0 mm.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 1240-200
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    200
  • Mass(g)
    202
  • Stripping Capacity(AWG)
    32-7
  • Stripping Capacity(mm2)
    0.03-10
  • JAN Code
    4003773029823
  • Features
    The depth of the cut can be adjusted according to the coating. Equipped with a wire cutter that can cut copper and aluminum wires. For composite wires, it is possible to cut up to 10 mm2 and for single wire, it can cut up to 6 mm2. Blades can be replaced easily. Body made of reinforced plastic. Can also be used for ribbon cables up to 10 mm in width. Has stoppers that can adjust the cutting length within the range of 3.0 to 18.0 mm.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)