(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cable Stripper 1630-135

Click this image to zoom it.

Move the mouse over the image to zoom

Cable Stripper 1630-135

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Cable stripper that is a break-away from the past.
[Features]
· Can work safely thanks to the lever with an automatic locking mechanism.
· Has a nut which can adjust the cutting depth.
· Rotatable body to allow for cutting in circumferential and longitudinal directions.
· Remove intermediate piece with spiral cut.
· Replaceable blade.
· Body specification: shock-resistant plastic body.
[Applications]
· Disassembly of PVC, rubber, silicon, and PTFE cable of a diameter from 6.0 to 29.0 mm.

Part Number
Total Length(mm)

Refine by

  • 135
  • Clear
Mass(g)

Refine by

  • 115
  • Clear
Stripping Capacity(φmm)

Refine by

  • 6-29
  • Clear
JAN Code

Refine by

  • 4003773027317
  • 4003773033349
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
135
115
6-29
4003773033349
12 Day(s)
-

Part Number : 1630-135
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    135
  • Mass(g)
    115
  • Stripping Capacity(φmm)
    6-29
  • JAN Code
    4003773033349
  • Specifications
    Body Specifications: Shock-resistant Plastic
  • Features
    Comes with a nut for adjusting depth of cut. By turning the main body, switching between circumferential direction and longitudinal direction is possible.
-
-
-
4003773027317
12 Day(s)
-

Part Number : 1639-135
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    -
  • Mass(g)
    -
  • Stripping Capacity(φmm)
    -
  • JAN Code
    4003773027317
  • Specifications
    -
  • Features
    Replacement Blade for 1630-135

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)