(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bolt Clipper, Mini Clipper 7101

Bolt Clipper, Mini Clipper 7101

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Enables cutting of soft bolts, nails, rivets, etc., of up to 6.0 mm in diameter.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Head finish: Rust-proof finish.
· Handle Specification: Plastic Coating

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    335
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8562
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Plastic Coating
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Forged body is exceptionally sturdy. Made from oil-quenched hardened chrome vanadium electrical steel.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 7101-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    335
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8562
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Plastic Coating
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Forged body is exceptionally sturdy. Made from oil-quenched hardened chrome vanadium electrical steel.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft wire, hard wire, piano wire can be cut precisely. 
●The hardness of the blade that was subjected to elaborate quenching treatment is about HRC64.

Specification

●Cutting Performance(mm) Soft Wire:Φ6
●Cutting Performance(mm) Medium Hard Wire:Φ5.2
●Cutting Performance(mm) Hard Wire:Φ4
●Cutting Performance(mm) Piano Wire:Φ3.6
●Blade Part Shape:Standard Blade
●Total Length: 200mm 
●Soft Plastic Coating Handle

Materials

●Oil quenched tempered vanadium electric steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)