(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulated Nippers 7006/7007/7026

Insulated Nippers 7006/7007/7026

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Highly versatile nippers that can be utilized in a variety of situations.

[Features]
· Style: The cutting surface is shaped like an umbrella (7006, 7007).
· Style: The cutting surface is shaped like a small umbrella (7026).
· Handle: Red/yellow two-tone (7006, 7026), dipped coating (7007).
· Head Finish: Chrome Plated, Handle Specification: 1,000 V Insulated

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Cutting Capacity: Soft Wires(φmm)
    4
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Soft wire and hard wire can be cut precisely. Blade tips can be used to carefully cut thin copper wire. Hardness of the blades which have been carefully quench processed is approximately HRC 62. Made from oil-tempered and hardened vanadium electrical steel

Catalog

Japanese Only

Part Number
Total Length(mm)

Refine by

  • 160
  • 180
  • Clear
Mass(g)

Refine by

  • 210
  • 255
  • Clear
Cutting Capacity: Medium-hardness Wire(φmm)

Refine by

  • 1.6
  • 2.8
  • 3
  • Clear
Cutting Capacity: Hard Wires(φmm)

Refine by

  • 2
  • 2.5
  • Clear
JAN Code

Refine by

  • 4003773011774
  • 4003773012627
  • 4003773018223
  • Clear
Trusco code

Refine by

  • 471-5896
  • 471-5888
  • 835-6484
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
210
2.8
2
4003773011774
471-5888
16 Day(s) or more
-

Part Number : 7006-160
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    160
  • Mass(g)
    210
  • Cutting Capacity: Soft Wires(φmm)
    4
  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.8
  • Cutting Capacity: Hard Wires(φmm)
    2
  • JAN Code
    4003773011774
  • Trusco code
    471-5888
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Soft wire and hard wire can be cut precisely. Blade tips can be used to carefully cut thin copper wire. Hardness of the blades which have been carefully quench processed is approximately HRC 62. Made from oil-tempered and hardened vanadium electrical steel
  • Intended Use
    -
  • Note
    -
180
255
3
2.5
4003773012627
471-5896
16 Day(s) or more
-

Part Number : 7006-180
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    180
  • Mass(g)
    255
  • Cutting Capacity: Soft Wires(φmm)
    4
  • Cutting Capacity: Medium-hardness Wire(φmm)
    3
  • Cutting Capacity: Hard Wires(φmm)
    2.5
  • JAN Code
    4003773012627
  • Trusco code
    471-5896
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Soft wire and hard wire can be cut precisely. Blade tips can be used to carefully cut thin copper wire. Hardness of the blades which have been carefully quench processed is approximately HRC 62. Made from oil-tempered and hardened vanadium electrical steel
  • Intended Use
    -
  • Note
    -
160
210
1.6
-
4003773018223
835-6484
35 Day(s)
-

Part Number : 7026-160
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    160
  • Mass(g)
    210
  • Cutting Capacity: Soft Wires(φmm)
    4
  • Cutting Capacity: Medium-hardness Wire(φmm)
    1.6
  • Cutting Capacity: Hard Wires(φmm)
    -
  • JAN Code
    4003773018223
  • Trusco code
    835-6484
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Soft wire and hard wire can be cut precisely. Blade tips can be used to carefully cut thin copper wire. Hardness of the blades which have been carefully quench processed is approximately HRC 62. Made from oil-tempered and hardened vanadium electrical steel
  • Intended Use
    For Soft Wire
  • Note
    * This product is for flexible wire, so please do not use to cut hard, medium hard, piano, or other such wires.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)