(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-Functional Waterproof 100-Minute Timer, AD-5709TL

Multi-Functional Waterproof 100-Minute Timer, AD-5709TL

[Features]
· 100-minute timer
· IPX7-equivalent waterproof performance
· Includes count down and count up functions
· Alarm notification via red LED and sound
· Includes strap hole, hanging hole and magnet (strap not included)
· Set and store up to 8 timers using Memory Function 1, stored timers can be activated in order. For example, if Timer 1 and Timer 2 are set and activated, Timer 1 will automatically count down, followed by Timer 2, in that order.
· Automatic repeat function
After setting the timer, the user can set the number of repetitions. The number of repetitions can be set between 1 and 999, or infinite repetitions can be specified. In addition, the remaining number of repetitions can be displayed during operation.
* It is not possible to set the number of repetitions for a specific timer. Each timer will only be activated once.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5709TL

 
Part Number
AD-5709TL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 50 seconds Minimum Timekeeping(Second) 10
Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 68 Dimension (vertical)(mm) 68
Thickness(mm) 16 Mass(g) Approx. 60 (batteries included) Power Supply CR2032 lithium battery × 1
Battery life Approx. 1 year (alarm used once per day) Alarm Buzzer sound: approximately 30 seconds / 5 seconds, volume: approximately 65 dB at a distance of 15 cm Timer function Count down (until alarm set time), count up (when started from 00m:00s)
Accessory Monitor battery, instruction manual

Please check the type/dimensions/specifications of the part AD-5709TL in the Multi-Functional Waterproof 100-Minute Timer, AD-5709TL series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)