(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp Meter AD-5586

Clamp Meter AD-5586

Clamp meter that can measure current without disconnecting the circuit while the power is supplied.
[Features]
·3,999 count display
· Measurement items such as DC/AC voltage, resistor, conduction, frequency, duty, and diode checks, in addition to DC/AC current
・ Data hold function
·Clamp inner diameter 28 mm
[Applications]
·Ideal for on-site maintenance, home appliances, automobiles, electrical engineering, educational training, etc.

Part Number

Configured Part Number is shown.

AD-5586

Part Number
AD-5586
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter DC Voltage(V) 400.0 m/4.000/40.00/400.0/600 Alternating Current Voltage(V) 4.000/40.00/400.0/600
Direct Current Voltage(A) 40.00/400.0 Alternating Electrical Current(A) 40.00/400.0 Resistance(Ω) 400.0/4.000 k/40.00 k/400.0 k/4.000 M/40.00 M
Width(mm) 76 Depth(mm) 30 Height(mm) 208
Clamp inner diameter(mm) Approx. ⌀28 (elliptical) Frequency 10/100/1 k/10 k/100 k/1 M/10 MHz Power Supply 6F22 type (006P type) 9 V battery x 1
Battery life Approx. 150 h (using alkaline batteries) Mass(g) Approx. 195 Accessory Test lead, strap, monitor battery, instruction manual
Features · Multifunctional general-purpose clamp meter that also measures direct current · Measures DC/AC current when energized. · 3,999 count display · In addition to DC/AC current, measures items such as DC/AC voltage, resistance, energization check, frequency, duty ratio, capacitor capacity, and diode check. · Diode test function

Please check the type/dimensions/specifications of the part AD-5586 in the Clamp Meter AD-5586 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)