(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Multimeter AD-5523A

Digital Multimeter AD-5523A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Digital Multimeter AD-5523A
  • Digital Multimeter AD-5523A
  • Digital Multimeter AD-5523A
  • Digital Multimeter AD-5523A

· Maximum count number: 4,000
· Data hold function
· Auto/Manual switching
· Includes a notebook type case for stowing

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD-5523A

 
Part Number
AD-5523A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 400 m/4/40/400/600 Alternating Current Voltage(V) 400 m/4/40/400/600
Resistance(Ω) 400/4 k/40 k/400 k/4 M/40 M Depth(mm) 10.5 Height(mm) 112
Continuity test Buzzer sound at approx. 70 Ω or less Power Supply LR44 type button battery x 2 Battery life Approx. 60 hours
Mass(g) Approx. 100 (includes batteries) Accessory Notebook type case, monitor battery, instruction manual (test lead cables connect directly to the main unit) Features · Maximum count number: 4,000 · Data hold function · Auto/Manual switching · Notebook type case for stowing included

Please check the type/dimensions/specifications of the part AD-5523A in the Digital Multimeter AD-5523A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)