(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroTurn® 107 Boring Bar for Turning A...-SDXCR/L-R

Part Number

Configured Part Number is shown.

Part Number
A12MSDXCR07R
A16RSDXCR07R
A20SSDXCL11R
A20SSDXCR11R
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip
1 Piece(s) 12 Day(s) 16Right-hand155.11218 ~ 480.991507-3-6DCMT 07 02 04
1 Piece(s) 12 Day(s) 20Right-hand205.11624 ~ 640.9112007-2-4DCMT 07 02 04
1 Piece(s) 12 Day(s) 25Left-hand256.82030 ~ 8031325011-3-5DCMT 11 T3 08
1 Piece(s) 12 Day(s) 25Right-hand256.82030 ~ 8031325011-3-5DCMT 11 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling / Pull Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves
Cutting Angle(°) 62.5 Tool Lead Angle(°) 27.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)