(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blast, Sand Blaster SG-106

Blast, Sand Blaster SG-106

Blaster that allows metal and glass to be treated in small spaces.
[Features]
· Flexible rubber gloves provided.
· Work can be carried out without directly touching the work piece or abrasive with the hands. Can also be used with a small compressor.
· A compressor of at least 1 to 1.5 kw is recommended because of the margin with work.
[Applications]
· For glass etching, shot processing of metal parts, cleaning and surface treatment of a variety of materials including resin.
· For improving surface roughness by burn removal, reforged surface removal, scratch removal, satin processing, deburring, carbon removal and peeling off coatings, etc.

Part Number

Configured Part Number is shown.

Part Number
SG-106
SG-106-7
Part NumberMinimum order quantityVolume DiscountDays to ShipPower Supply
(V)
Recommended Operating Air Pressure
(kg/cm2)
Product Type Details Model Blaster Nozzle Diameter
(mmφ)
Blaster Nozzle Material Blaster Air Consumption Required Air Pressure
(Mpa)
JAN code Frequency
(Hz)
Floodlight Unit Material Outer Sizes
(mm)
Weight
(g)
Advantages Accessories
1 Piece(s) 26 Day(s) or more AC1005.10~8.16Main Product BodyBlast2.5Ceramic66 L/min (at 0.5 MPa)0.5–0.8-50/60100 V/20 W Straight Tube Fluorescent LightPolyethylene640(W)×1360(H)×603(D)24200· Compressed air is used to blow on abrasives to etch glass, shot peening metal components as well as removing rust and burrs. · Connect individual equipment such as abrasive material tank, air compressor, vacuum cleaner and step on the foot valve to automatically perform complete cycles consisting of suction lifting, blowing and collection of abrasives.Power Cord 1.4 m / Foot Valve / Blaster Gun / Air Hose (5 m, with fittings) / Polishing Material (WA#80 x 1.5 kg) / Hatch Protester (x 3)
1 Piece(s) 18 Day(s) or more --Related PartRubber packing----4962772498071-------

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)