(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill Plura Carbide Square End Mill 2P (Part Numbers)

CoroMill Plura Carbide Square End Mill 2P

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number

Configured Part Number is shown.

2P123-0800-NG-H10F

Part Number
2P123-0800-NG-H10F
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style
1 Piece(s) 16 Day(s) or more 827.810064.000.15h10117.8-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Type Square Machining Application Plane / Side
Torsion Angle (θ) Weak torsion (15 to 25˚) Torsion Angle Details(°) 25 Material type H10F

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)