(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill Plura - General Purpose End Mill for Rough Machining 1P230-XB (48 HRC or Less)

CoroMill Plura - General Purpose End Mill for Rough Machining 1P230-XB (48 HRC or Less)

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number

Configured Part Number is shown.

Part Number
1P230-0200-XB-1630
1P230-0250-XB-1630
1P230-0300-XB-1630
1P230-0350-XB-1630
1P230-0400-XB-1630
1P230-0450-XB-1630
1P230-0500-XB-1630
1P230-0600-XB-1630
1P230-0700-XB-1630
1P230-0800-XB-1630
1P230-0900-XB-1630
1P230-1000-XB-1630
1P230-1100-XB-1630
1P230-1200-XB-1630
1P230-1400-XB-1630
1P230-1600-XB-1630
1P230-1800-XB-1630
1P230-2000-XB-1630
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Main body half taper angle
(°)
Corner Chamfer Corner Chamfer Width
1 Piece(s) 16 Day(s) or more 26.56576.5030--
1 Piece(s) 16 Day(s) or more 2.57.56577.503045°0.080
1 Piece(s) 16 Day(s) or more 37.56577.503045°0.080
1 Piece(s) 16 Day(s) or more 3.57.56577.503045°0.080
1 Piece(s) 16 Day(s) or more 48.56578.503045°0.130
1 Piece(s) 16 Day(s) or more 4.58.56578.503045°0.130
1 Piece(s) 16 Day(s) or more 510.565710.503045°0.130
1 Piece(s) 16 Day(s) or more 610.565710.50-45°0.130
1 Piece(s) 16 Day(s) or more 713.586313.503045°0.130
1 Piece(s) 16 Day(s) or more 816.586316.50-45°0.200
1 Piece(s) 16 Day(s) or more 916.5107216.503045°0.200
1 Piece(s) 16 Day(s) or more 1019.5107219.50-45°0.200
1 Piece(s) 16 Day(s) or more 1122.5128322.503045°0.200
1 Piece(s) 16 Day(s) or more 1222.5128322.50-45°0.200
1 Piece(s) 16 Day(s) or more 1422.5148322.50-45°0.200
1 Piece(s) 16 Day(s) or more 1626.5169226.50-45°0.200
1 Piece(s) 16 Day(s) or more 1826.5189226.50-45°0.200
1 Piece(s) 16 Day(s) or more 2032.52010432.50-45°0.300

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GC1630
Cutting Angle(°) 90 Shank Type Weldon Shank Standard DIN 6527 L
Specifications Square, Center Cut / Complies with the Key Groove Tolerance, Hardness: 48 HRC or Less Tool Style 1P230-XB

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)