(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 210 Face Milling Cutter (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
R210032A2509M
R210042A3209H
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications
1 Piece(s) 12 Day(s) 32 mm210252451100017.90.8Cross Pitch (Medium Number of Blades)
1 Piece(s) 12 Day(s) 42 mm25032450800027.91.5Extra Cross Pitch (Large Number of Blades)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 1.2
Maximum Cutting Width ae max(mm) 8 Details Type Cylindrical Shank Dimensions D 5m(mm) -
Coolant Coolant Center Through Cutting Angle (κr)(°) 10 Tip Size(mm) 9
Blade distribution Equally Divided Other Processing Applications Profiling, Axial Direction / Plunge Milling

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)