(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SDS Plus Bit Value Chisel【3 Pieces Per Package】 (SDS050110/3V)

SDS Plus Bit Value Chisel SDS050110/3V

[Features]
· Adopts a high quality carbide tip
· Newly designed flute with excellent cutting debris elimination ability
[Applications]
· For drilling concrete

Part Number

Configured Part Number is shown.

SDS050110/3V

Part Number
SDS050110/3V
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDrill Diameter
(mmφ)

3 Pieces Per Package

1 Pack(s) 15 Day(s) or more 5

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank Effective Length(mm) 50
Total Length(mm) 110 Features Uses a high quality, ultra-hard tip. Newly designed flute with excellent cutting debris elimination ability. Usage For drilling holes in concrete.
Note 1 1 Pack Unit: 3 Pcs Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)