(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Brake Piston Cube

Brake Piston Cube

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· It is used mainly for returning the piston in a rear disc brake.
· Fixing and securing the protrusion sticking out of the cube in the piston groove allows the piston to be rotated easily.
· A piston push-back tool that supports the type where the brake caliper piston returns.
[Applications]
· For returning brake pistons.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Brake Related
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    491-5631
  • Mass(g)
    95
  • Material
    Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
-

Part Number : 2007000000526
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Brake Related
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    491-5631
  • Mass(g)
    95
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)