(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Handy Hydraulic Rivet Tool Pulling Head (Straight)

Handy Hydraulic Rivet Tool Pulling Head (Straight)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Parts
  • Compatible Rivet Size
    1/8, 5/32, 3/16 Inch
  • Weight(g)
    70
  • Overall Length(Inch)
    2.34
  • Operating jaw
    701B18
  • Nose Piece Used
    782-456、886-003、886-004、886-005、886-006、782-5BB
  • Trusco Code
    490-8601
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : H800
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Parts
  • Compatible Rivet Size
    1/8, 5/32, 3/16 Inch
  • Weight(g)
    70
  • Overall Length(Inch)
    2.34
  • Operating jaw
    701B18
  • Nose Piece Used
    782-456、886-003、886-004、886-005、886-006、782-5BB
  • Trusco Code
    490-8601

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)