(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Handy Hydraulic Rivet Tool Pulling Head (Right Angle)

Handy Hydraulic Rivet Tool Pulling Head (Right Angle)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Category
    Parts
  • Compatible Rivet Size
    1/8, 5/32, 3/16 Inch
  • Weight(g)
    90
  • Overall Length(Inch)
    5-7/16
  • Operating jaw
    701B18、782-010
  • Nose Piece Used
    753B12-2、886-003、886-004、886-005、886-006、782-3、782-5BB
  • Trusco Code
    490-8571
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : H753A-456
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Parts
  • Compatible Rivet Size
    1/8, 5/32, 3/16 Inch
  • Weight(g)
    90
  • Overall Length(Inch)
    5-7/16
  • Operating jaw
    701B18、782-010
  • Nose Piece Used
    753B12-2、886-003、886-004、886-005、886-006、782-3、782-5BB
  • Trusco Code
    490-8571

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)