(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Crimper (for Contact Terminals)

Crimper (for Contact Terminals)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Open barrel terminal/ignition terminal crimping, bolt/wire cutting, wire insulation stripping can all be done with the 1 blade.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
· Crimps terminals in automobile maintenance, wiring, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    230
  • Crimp Terminal
    For Connection Terminal: 1.25, 2, 5.5 mm²
  • Usable port
    Connection Terminal (Open Barrel)
  • JAN Code
    4989999265804
  • Trusco Code
    445-5100
  • Mass(g)
    215

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TAP-5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    230
  • Crimp Terminal
    For Connection Terminal: 1.25, 2, 5.5 mm²
  • Usable port
    Connection Terminal (Open Barrel)
  • JAN Code
    4989999265804
  • Trusco Code
    445-5100
  • Mass(g)
    215

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Open barrel terminal, crimping of ignition terminal, bolt/cable cutting and cable insulation can be done with this one tool.

Specification

●Crimp Terminal(mm2) For Connector Terminal:1.25, 2, 5.5
●SPQ(piece):5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)