(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass Plate Quartz

Glass Plate Quartz

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

· It features low thermal expansion coefficient and high heat resistance temperature.
· It has high purity and very few impurities.
· It has excellent light transmittance in ultraviolet and infrared areas.

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Thickness(mm)
    3
  • Details Type
    Silica
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 900; Maximum: 1000
  • Specifications
    Density: 2.2, Softening point: 1,720°C
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • 150
  • Clear
Length(mm)

Refine by

  • 50
  • 100
  • 150
  • Clear
Manufacturer Product Name

Refine by

  • Glass Plate □ 50-3 Quartz
  • Glass Plate □ 100-3 Quartz
  • Glass Plate □ 150-3 Quartz
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
50
Glass Plate □ 50-3 Quartz
16 Day(s) or more
-

Part Number : 2-9784-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Material
  • Material
    Other
  • Width(mm)
    50
  • Length(mm)
    50
  • Thickness(mm)
    3
  • Details Type
    Silica
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 900; Maximum: 1000
  • Manufacturer Product Name
    Glass Plate □ 50-3 Quartz
  • Specifications
    Density: 2.2, Softening point: 1,720°C
1 pc.
100
100
Glass Plate □ 100-3 Quartz
16 Day(s) or more
-

Part Number : 2-9784-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Material
  • Material
    Other
  • Width(mm)
    100
  • Length(mm)
    100
  • Thickness(mm)
    3
  • Details Type
    Silica
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 900; Maximum: 1000
  • Manufacturer Product Name
    Glass Plate □ 100-3 Quartz
  • Specifications
    Density: 2.2, Softening point: 1,720°C
1 pc.
150
150
Glass Plate □ 150-3 Quartz
45 Day(s) or more
-

Part Number : 2-9784-03
Days to Ship 45 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Material
  • Material
    Other
  • Width(mm)
    150
  • Length(mm)
    150
  • Thickness(mm)
    3
  • Details Type
    Silica
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 900; Maximum: 1000
  • Manufacturer Product Name
    Glass Plate □ 150-3 Quartz
  • Specifications
    Density: 2.2, Softening point: 1,720°C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)