(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Semi-Automatic Coating Machine (with Remaining Amount Alarm) Handheld Pneumatic Applicator (with Switch)

Semi-Automatic Coating Machine (with Remaining Amount Alarm) Handheld Pneumatic Applicator (with Switch)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·It is lightweight and slim, so you can work with one hand.
·Can be used with a simple connection to a semi-automatic coating machine.

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Color
    Other
  • JAN Code
    0079340971165
  • Trusco Code
    491-5429
  • Mass(g)
    340
  • Specifications
    Air Tube: φ4 Urethane White ×1 m
  • Operating air pressure(MPa)
    0.4–0.7
  • Liquid pressure(MPa)
    0.4
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 97116
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser type adhesive
  • Color
    [Other] Other
  • JAN Code
    0079340971165
  • Trusco Code
    491-5429
  • Mass(g)
    340
  • Specifications
    Air Tube: φ4 Urethane White ×1 m
  • Operating air pressure(MPa)
    0.4–0.7
  • Liquid pressure(MPa)
    0.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)