(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No Solvent Type Sealant, Hermetic Seal

No Solvent Type Sealant, Hermetic Seal

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Demonstrates a great sealing effect for cold water supply, hot water supply, oil, anti-freeze, fire extinguishing agent, etc.
· For steel pipe, the sealing effect is almost immediately exhibited.
[Applications]
· For sealing fire extinguisher pipes and air conditioning pipes.
· For large-diameter piping.

Basic Specifications

  • Operating Temperature Range(°C)
    -80~150
  • Viscosity
    40000mPa・s
  • Color Details
    Gray
  • JAN Code
    4560118300264
  • Trusco Code
    122-6975
  • Capacity
    250g
  • Specifications
    Sealant for Anaerobic Piping, Brush Coating Type, Dedicated Primer Required for Stainless Steel Piping, Compatible Primer: 903-P
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 906B
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Operating Temperature Range(°C)
    -80~150
  • Viscosity
    40000mPa・s
  • Color Details
    Gray
  • JAN Code
    4560118300264
  • Trusco Code
    122-6975
  • Capacity
    250g
  • Specifications
    Sealant for Anaerobic Piping, Brush Coating Type, Dedicated Primer Required for Stainless Steel Piping, Compatible Primer: 903-P
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)