(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Test Tube Washing Brush (PBT Fiber) 5-Piece Set

Test Tube Washing Brush (PBT Fiber) 5-Piece Set

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· It is excellent in durability without scattering cotton material.
· As the bristles are made of PBT, it is chemical resistant and is especially resistant to acids and organic solvents.
· The core material is made of anti-rust stainless steel.
[Applications]
· For cleaning the test tubes for physical and chemical experiments.

Basic Specifications

  • Product Type
    Other
  • Color
    Blue
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377989
  • Trusco Code
    765-6599
  • Amount Of Content
    1 bag (5 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 bag (5 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 bag (5 pcs.)
16 Day(s) or more
-

Part Number : TBT-S1P-5P
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 bag (5 pcs.)

Specificationtitle

  • Product Type
    Other
  • Color
    Blue
  • Overall Length(mm)
    220
  • Hair width(mm)
    50
  • Hair length(mm)
    40
  • Strand tip length(mm)
    40
  • JAN Code
    4989999377989
  • Trusco Code
    765-6599

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)