(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High-Hardness Radius Mill RH2P, Shank Type RH2P1□□S

Alpha High-Hardness Radius Mill RH2P, Shank Type RH2P1□□S

[Features]
· Runout accuracy is improved and lifespan variation is controlled by combining an H-grade insert and a high-precision body.
· In order to avoid incomplete cutting which can happen with pseudo corner rounding, the corner radius has been set to 2 mm.
· Set the rake angle to the negative angle of the axial direction to achieve improved cutting edge strength and reduced wear.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RH2P1008S-1
RH2P1010S08-2
RH2P1010S-2
RH2P1012S10-3
RH2P1012S-3
RH2P1016S-4
RH2P1020S-5
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of flutes
(sheet)
Dimension φDc
(mm)
Dimensions φDs
(mm)
Trusco Code Size L1
(mm)
Size L
(mm)
Shape
1 Piece(s) 12 Day(s) 1810468-17971675Fig-1
1 Piece(s) 12 Day(s) 2108468-18192080Fig-2
1 Piece(s) 12 Day(s) 21010468-18272080Fig-1
1 Piece(s) 12 Day(s) 31210468-18432080Fig-2
1 Piece(s) 12 Day(s) 31212468-18512080Fig-1
1 Piece(s) 12 Day(s) 41616468-18782590Fig-1
1 Piece(s) 12 Day(s) 52020468-189425105Fig-1

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface Finish category Rough / Medium Processing Recommended Tightening Torque(N▪m) 0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)