(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OptiMill® SCM450 Composite Material End Mill (8 Flutes)

OptiMill® SCM450 Composite Material End Mill (8 Flutes)

[Features]
· By using multiple blades, it achieves high efficiency machining (high feed) of composite materials such as CFRP, etc.
[Applications]
· Work materials: Composites such as CFRP, etc.

Part Number

Configured Part Number is shown.

Part Number
SCM450-0400Z08R-F0008HA-HC619
SCM450-0500Z08R-F0010HA-HC619
SCM450-0600Z08R-F0012HA-HC619
SCM450-0800Z08R-F0016HA-HC619
SCM450-1000Z08R-F0020HA-HC619
SCM450-1200Z08R-F0020HA-HC619
SCM450-1600Z08R-F0020HA-HC611
SCM450-2000Z08R-F0020HA-HC611
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit
1 Piece(s) 12 Day(s) 416660491-05591 pc.
1 Piece(s) 12 Day(s) 518660491-05671 pc.
1 Piece(s) 12 Day(s) 628675491-05751 pc.
1 Piece(s) 12 Day(s) 832875491-05831 pc.
1 Piece(s) 12 Day(s) 10321072491-05911 pc.
1 Piece(s) 12 Day(s) 12321283491-06051 pc.
1 Piece(s) 12 Day(s) 16361692491-06131 pc.
1 Piece(s) 12 Day(s) 204520104491-06211 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 8 Type Roughing end mill Surface Treatment HC619 Diamond Coating
Ordering Unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)