(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pro Drill / General-Purpose Carbide Drill (Internal Lubrication Type) 4D Type

Pro Drill / General-Purpose Carbide Drill (Internal Lubrication Type) 4D Type

[Features]
· Universal design allows 1 unit to be used for any type of work materials.
· An affordable, economical type.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, heat-resistant alloy, light alloy.

Part Number

Configured Part Number is shown.

Part Number
SCD351-0300-2-2-140HA04-HP765
SCD351-0310-2-2-140HA04-HP765
SCD351-0320-2-2-140HA04-HP765
SCD351-0330-2-2-140HA04-HP765
SCD351-0340-2-2-140HA04-HP765
SCD351-0350-2-2-140HA04-HP765
SCD351-0360-2-2-140HA04-HP765
SCD351-0370-2-2-140HA04-HP765
SCD351-0380-2-2-140HA04-HP765
SCD351-0390-2-2-140HA04-HP765
SCD351-0400-2-2-140HA04-HP765
SCD351-0410-2-2-140HA04-HP765
SCD351-0430-2-2-140HA04-HP765
SCD351-0440-2-2-140HA04-HP765
SCD351-0450-2-2-140HA04-HP765
SCD351-0460-2-2-140HA04-HP765
SCD351-0465-2-2-140HA04-HP765
SCD351-0470-2-2-140HA04-HP765
SCD351-0480-2-2-140HA04-HP765
SCD351-0490-2-2-140HA04-HP765
SCD351-0500-2-2-140HA04-HP765
SCD351-0510-2-2-140HA04-HP765
SCD351-0520-2-2-140HA04-HP765
SCD351-0530-2-2-140HA04-HP765
SCD351-0540-2-2-140HA04-HP765
SCD351-0550-2-2-140HA04-HP765
SCD351-0555-2-2-140HA04-HP765
SCD351-0560-2-2-140HA04-HP765
SCD351-0570-2-2-140HA04-HP765
SCD351-0580-2-2-140HA04-HP765
SCD351-0590-2-2-140HA04-HP765
SCD351-0600-2-2-140HA04-HP765
SCD351-0610-2-2-140HA04-HP765
SCD351-0620-2-2-140HA04-HP765
SCD351-0630-2-2-140HA04-HP765
SCD351-0640-2-2-140HA04-HP765
SCD351-0650-2-2-140HA04-HP765
SCD351-0660-2-2-140HA04-HP765
SCD351-0670-2-2-140HA04-HP765
SCD351-0680-2-2-140HA04-HP765
SCD351-0690-2-2-140HA04-HP765
SCD351-0700-2-2-140HA04-HP765
SCD351-0710-2-2-140HA04-HP765
SCD351-0720-2-2-140HA04-HP765
SCD351-0730-2-2-140HA04-HP765
SCD351-0740-2-2-140HA04-HP765
SCD351-0745-2-2-140HA04-HP765
SCD351-0750-2-2-140HA04-HP765
SCD351-0760-2-2-140HA04-HP765
SCD351-0770-2-2-140HA04-HP765
SCD351-0780-2-2-140HA04-HP765
SCD351-0790-2-2-140HA04-HP765
SCD351-0800-2-2-140HA04-HP765
SCD351-0810-2-2-140HA04-HP765
SCD351-0820-2-2-140HA04-HP765
SCD351-0830-2-2-140HA04-HP765
SCD351-0840-2-2-140HA04-HP765
SCD351-0850-2-2-140HA04-HP765
SCD351-0860-2-2-140HA04-HP765
SCD351-0870-2-2-140HA04-HP765
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Surface Treatment Trusco Code
1 Piece(s) 12 Day(s) 322626Other486-9508
1 Piece(s) 12 Day(s) 3.122626HP765 Coating492-6439
1 Piece(s) 12 Day(s) 3.222626HP765 Coating492-6455
1 Piece(s) 12 Day(s) 3.322626Other486-9524
1 Piece(s) 12 Day(s) 3.422626HP765 Coating492-6471
1 Piece(s) 12 Day(s) 3.522626Other492-6498
1 Piece(s) 12 Day(s) 3.622626HP765 Coating492-6510
1 Piece(s) 12 Day(s) 3.722626HP765 Coating492-6536
1 Piece(s) 12 Day(s) 3.826666HP765 Coating492-6552
1 Piece(s) 12 Day(s) 3.926666HP765 Coating492-6579
1 Piece(s) 12 Day(s) 426666Other486-9541
1 Piece(s) 12 Day(s) 4.126666HP765 Coating492-6595
1 Piece(s) 12 Day(s) 4.326666HP765 Coating492-6617
1 Piece(s) 12 Day(s) 4.426666HP765 Coating492-6633
1 Piece(s) 12 Day(s) 4.526666HP765 Coating492-6650
1 Piece(s) 12 Day(s) 4.626666HP765 Coating492-6676
1 Piece(s) 12 Day(s) 4.6526666HP765 Coating492-8105
1 Piece(s) 12 Day(s) 4.726666HP765 Coating492-6692
1 Piece(s) 12 Day(s) 4.830666HP765 Coating492-6714
1 Piece(s) 12 Day(s) 4.930666HP765 Coating492-6731
1 Piece(s) 12 Day(s) 530666Other486-9583
1 Piece(s) 12 Day(s) 5.130666HP765 Coating492-6757
1 Piece(s) 12 Day(s) 5.230666HP765 Coating492-6773
1 Piece(s) 12 Day(s) 5.330666HP765 Coating492-6790
1 Piece(s) 12 Day(s) D30666HP765 Coating492-6811
1 Piece(s) 12 Day(s) 5.4999999999999930666HP765 Coating492-6838
1 Piece(s) 12 Day(s) 5.5530666HP765 Coating492-8121
1 Piece(s) 12 Day(s) 5.5999999999999930666HP765 Coating492-6854
1 Piece(s) 12 Day(s) 5.6999999999999930666HP765 Coating492-6871
1 Piece(s) 12 Day(s) 5.7999999999999930666HP765 Coating492-6897
1 Piece(s) 12 Day(s) 5.8999999999999930666HP765 Coating492-6919
1 Piece(s) Quote 630666Other486-9605
1 Piece(s) 12 Day(s) 6.0999999999999938798HP765 Coating492-6935
1 Piece(s) 12 Day(s) 6.1999999999999938798HP765 Coating492-6951
1 Piece(s) 12 Day(s) 6.2999999999999938798HP765 Coating492-6978
1 Piece(s) 12 Day(s) 6.3999999999999938798HP765 Coating492-6994
1 Piece(s) 12 Day(s) 6.4999999999999938798HP765 Coating492-7010
1 Piece(s) 12 Day(s) 6.5999999999999938798HP765 Coating492-7036
1 Piece(s) 12 Day(s) 6.6999999999999938798HP765 Coating492-7052
1 Piece(s) 12 Day(s) 6.838798Other486-9621
1 Piece(s) 12 Day(s) 6.8999999999999938798HP765 Coating492-7079
1 Piece(s) 12 Day(s) 738798Other486-9648
1 Piece(s) 12 Day(s) 7.0999999999999942798HP765 Coating492-7095
1 Piece(s) 12 Day(s) 7.1999999999999942798HP765 Coating492-7117
1 Piece(s) 12 Day(s) 7.2999999999999942798HP765 Coating492-7133
1 Piece(s) 12 Day(s) 7.3999999999999942798HP765 Coating492-7150
1 Piece(s) 12 Day(s) 7.4542798HP765 Coating492-8148
1 Piece(s) 12 Day(s) 7.4999999999999942798HP765 Coating492-7176
1 Piece(s) 12 Day(s) 7.5999999999999942798HP765 Coating492-7192
1 Piece(s) 12 Day(s) 7.6999999999999942798HP765 Coating492-7214
1 Piece(s) 12 Day(s) 7.7999999999999942798HP765 Coating492-7231
1 Piece(s) 12 Day(s) 7.8999999999999942798HP765 Coating492-7257
1 Piece(s) 12 Day(s) 842798Other486-9664
1 Piece(s) 12 Day(s) 8.09999999999999498910HP765 Coating492-7273
1 Piece(s) 12 Day(s) 8.19999999999999498910HP765 Coating492-7290
1 Piece(s) 12 Day(s) 8.29999999999998498910HP765 Coating492-7311
1 Piece(s) 12 Day(s) 8.39999999999998498910HP765 Coating492-7338
1 Piece(s) 12 Day(s) 8.5498910Other486-9681
1 Piece(s) 12 Day(s) 8.59999999999998498910HP765 Coating492-7354
1 Piece(s) 12 Day(s) 8.69999999999998498910HP765 Coating492-7371

Loading...

Basic Information

Coating Y/N Available Coating Type Other Effective machining depth 4D (4 x blade diameter)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)