(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Preliminary Hole Drill Hexagonal Shank Taper (Set) for Electric Drill

Preliminary Hole Drill Hexagonal Shank Taper (Set) for Electric Drill

[Applications]
· Work materials: Wood, bamboo, aluminum sash.

Part Number

Configured Part Number is shown.

ETK-3S

Part Number
ETK-3S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Compatible Model Electric drill JAN Code 4975180582386
Trusco Code 369-1233 Package numbers ETK-3.0、4.0、5.0

Please check the type/dimensions/specifications of the part ETK-3S in the Preliminary Hole Drill Hexagonal Shank Taper (Set) for Electric Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)