(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Preliminary Hole Drill Hexagonal Shank Taper for Electric Drill (Same-Size Set of 3)

Preliminary Hole Drill Hexagonal Shank Taper for Electric Drill (Same-Size Set of 3)

[Features]
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· X-type thinning is applied and the cutting edge does not run off.
· Suitable for drilling pilot holes in wood, bamboo, and aluminum sashes.
· Features outstanding durability.
· Enables drilling at an accurate location.
· Gimlet does not snag, so discharging wood chips is smooth.
[Applications]
· Work materials: Wood, bamboo, aluminum sash.
[Material]
· High-speed steel (HSS)

Part Number

Configured Part Number is shown.

Part Number
ETK-3.0-3S
ETK-4.0-3S
ETK-5.0-3S
Part NumberMinimum order quantityVolume DiscountDays to ShipGroove Length
(mm)
Overall Length
(mm)
Nominal Dimension
(mm)
Tip dimensions
(mm)
JAN Code Trusco Code Package numbers
1 Piece(s) 12 Day(s) 4211031.84975180582409408-4004ETK-3.0 x 3 pcs
1 Piece(s) 12 Day(s) 5612542.44975180582034408-4047ETK-4.0 x 3 pcs
1 Piece(s) Quote 70135534975180582058408-4063ETK-5.0 x 3 pcs

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Compatible Model Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)