(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HSS Hexagonal Shaft Cone (Tapping Type)

HSS Hexagonal Shaft Cone (Tapping Type)

[Features]
· Countersunk screw pilot hole drilling and tray mounting can be performed at the same time.
· The dowel hole (wooden stopper) and pilot hole are drilled simultaneously, with the dowel (wooden stopper), made with a No. 58X HSS hexagonal shaft embedded wooden gimlet, fitting perfectly.
· Ideal for drilling hardwood.
[Applications]
· Work materials: Wood, hardwood.
· Countersunk Screw Pilot Hole Drilling and Tray Mounting Process
· Drilling of Dowel Hole (Embedding Hole) and Pilot Hole

Part Number

Configured Part Number is shown.

Part Number
58X-3090
58X-3510
58X-4105
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Trusco Code Pilot Hole Drill Size
1 Piece(s) 12 Day(s) 4962660383090 404-30143
1 Piece(s) 19 Day(s) or more 4962660383519404-30223.5
1 Piece(s) 16 Day(s) or more 4962660384158 404-30314

Loading...

  1. 1

Basic Information

Overall Length L(mm) 80 Shaft Diameter d(mm) 6.35 Useable Tools Impact Driver / Electric Drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)