(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Center One Shot

Part Number

Configured Part Number is shown.

 
Part Number
503W-L
503W-M
503W-S
503W-SS
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length L
(mm)
Guide
(mm)
Shaft Diameter d
(mm)
JAN Code Trusco Code
1 Piece(s) 12 Day(s) 3.2100714962660900235 387-0022
1 Piece(s) 12 Day(s) 2.894684962660900228 387-0031
1 Piece(s) 19 Day(s) or more 2.488604962660900211 387-0049
1 Piece(s) 16 Day(s) or more 2.083564962660900204 387-0057

Loading...

  1. 1

Basic Information

Useable Tools Impact Screwdriver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)