(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Tap HT for metric screws (Part Numbers)

Hand Tap HT for metric screws

[Features]
· A common tap that's used in various applications.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HTP-M45X4.5-2

 
Part Number
HTP-M45X4.5-2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s) 12 Day(s) M454.55P180279-0009P567352630

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Number of Grooves 4

Please check the type/dimensions/specifications of the part HTP-M45X4.5-2 in the Hand Tap HT for metric screws series.

Products like this...

Part Number
HTP-M36X4-3
HTP-M39X4-2
HTP-M39X4-3
HTP-M45X4.5-3
HTP-M48X5-2
HTP-M48X5-3
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s) 1 Day(s) M3641.5P155278-9744P557282124
1 Piece(s) 12 Day(s) M3945P165278-9850P560302326
1 Piece(s) 12 Day(s) M3941.5P165278-9868P560302326
1 Piece(s) 12 Day(s) M454.51.5P180279-0017P567352630
1 Piece(s) 12 Day(s) M4855P185279-0033P567382932
1 Piece(s) 12 Day(s) M4851.5P185279-0041P567382932

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)