(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Tap (for Metric Thread) (Part Numbers)

Hand Tap (for Metric Thread)

[Features]
· Tungsten hand tap.
· A common tap that's used in various applications.
· Economical compared to HSS.
[Applications]
· Work materials: Iron, light metal.
[Material]
· Alloy tool steel (SKS2)

Part Number

Configured Part Number is shown.

P-S-HT-3MX0.6-2

Features

●Tungsten hand tap. 
●Common tap and is used in every direction. 
●More economical than high-speed steel.

Usage

●Work Material: Iron, Light Metal.

Specification

●Precision:JIS Grade 3
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●Alloy Tool Steel(SKS2)
Part Number
P-S-HT-3MX0.6-2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) M30.646Medium182.43.24.04957656465010218-46561

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Hand Tap Surface Coating Non-Coated
Precision JIS3 Grade Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part P-S-HT-3MX0.6-2 in the Hand Tap (for Metric Thread) series.

Products like this...

Part Number
P-S-HT-5MX0.9-2
P-S-HT-M3X0.5-3
P-S-HT-M4X0.7-3
PSHTM20X2.52
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s) 12 Day(s) M50.960Medium224.14.55.54957656465218218-4699-
1 Piece(s) 12 Day(s) M30.546Top182.53.24.04957656865636385-1567-
1 Piece(s) 12 Day(s) M40.752Top203.34.054957656865834385-1583-
1 Piece(s) 19 Day(s) or more M202.5105Medium5017.512154957656468813218-4770-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)