(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI (Part Numbers)

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI

Hand tap for machining female threads for inserting insert coils.
[Features]
· Blade designed to be ideal for aluminum type work materials, enabling stable female thread machining to be performed.
· 2 types are available, with 5P or 1.5P biting threads, to suit the application used.
· Screw precision in accordance with class 1b.
· Work material: Aluminum rolled material, aluminum alloy casting, zinc alloy casting.
[Applications]
Ideal for machining female threads for inserting insert coils after threading.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TW6.0M1LEB5

 
Part Number
TW6.0M1LEB5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 12 Day(s) M615P70770-633219-6.25842

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Type Non-Coated
Class 1b

Please check the type/dimensions/specifications of the part TW6.0M1LEB5 in the Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI series.

Products like this...

Part Number
TW3.0G1LEBA
TW4.0I1LEB5
TW4.0I1LEBA
TW5.0K1LEB5
TW5.0K1LEBA
TW6.0M1LEBA
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s) 12 Day(s) M30.51.5P52770-62867.51754731
1 Piece(s) 12 Day(s) M40.75P60770-629413225.54.5741
1 Piece(s) 12 Day(s) M40.71.5P60770-630813225.54.5741
1 Piece(s) 12 Day(s) M50.85P62770-6316152664.5741
1 Piece(s) 12 Day(s) M50.81.5P62770-6324152664.5741
1 Piece(s) 12 Day(s) M611.5P70770-634119-6.25842

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)